Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Vehicle presence and data collection sensor

TrafiCam x-stream

Model: FLIR TrafiCam x-stream Narrow BPL Go to Product Support
product image

TrafiCam x-stream combines a CMOS camera and video detector in one unit. TrafiCam x-stream sensors detect and monitor moving and stationary vehicles at signalized intersections and collect traffic data at intersections or interurban roads. Via detection outputs or via IP protocol, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. TrafiCam x-stream offers streaming video at full frame rate, to be used for traffic monitoring in a control room.

  • Direction-sensitive vehicle detection

    FLIR TrafiCam x-stream detects vehicles over multiple lanes and makes use of direction-sensitive presence zones.

  • Easy configuration, visual verification

    FLIR TrafiCam x-stream allows you to exactly position and verify the vehicle presence detection zones.

  • Easy installation

    FLIR TrafiCam x-stream is easy to install. Simply mount it on the existing infrastructure.

Specifications
System Overview
Detection Functionalities
Vehicle presence + data
Detection Zones
24 presence zones 4 data zones
Communications
Communication PC/Sensor
Via interface or direct (ETH)
Compression
MJPEG, MPEG-4, H.264 (dual stream)
Interface
TI x-stream for BPL sensors, optional ETH interface for ETH sensors
Output
3 for ETH versions, direct or via optional ETH interface 16 for BPL versions via TI x-stream BPL
Electrical
Detection Distance
15 - 75 m
FCC
FCC Part 15 Class A
IP Address
Yes
Operating Voltage
12-32VAC, 12-42VDC
PC Tool for Set-Up
Traficon Configuration Tool (TCT)
Environmental
EMC
Electromagnetic Compatibility 2014/30/EU
Materials
Weatherproof (UV-resistant)
Protection Grade
IP67
Temperature Range
-34° to 80°C (-29.2° to 176°F)
Imaging & Optical
CMOS type
1/4" color
Focal Length
6.0 mm
Frame Rate
25 FPS
Lens Type
Narrow
Resolution
640 x 480 pixels (VGA)
Mechanical
Dimensions
Vertically mounted: 45 x 16 x 12 cm Horizontally mounted: 41 x 18 x 12 cm
Material
Aluminum
Mounting Height
3, 5 - 12m
Sunshield
Optional
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

TrafiCam x-stream - Model: FLIR TrafiCam x-stream Narrow BPL

Change Selection